HUBBELL CANADA
Image of PSC2170146 B-Cable Suspension Screw
Image of PSC2170146 B-Cable Suspension Screw

B-Cable Suspension Screw

Marque: CHANCE Utility

No de catalogue: PSC2170146

B-Cable Suspension Screw is used to attach messenger suspension clamps when use of a thru-bolt is not possible. Design includes and an integral forged washer-nut between the 7/8" x 4-1/2" gimlet thread screw and 5/8" dia. threaded stud and assembled nut.

  • Forged washer-nut body
  • 7/8" gimlet thread lag x 5-1/2" long
  • Machine screw has 5/8" thread and includes one assembled square nut
  • Galvanized per ASTM A-153.

Général

Catalog Number

PSC2170146

UPC

096359709817

Dimensions

Poids

1.87 lb

Logistique

Nombre d'unités sur la palette

1200