HUBBELL CANADA
Image of 636412 BAND, SECONDARY RACK, SINGLE
Image of 636412 BAND, SECONDARY RACK, SINGLE

BAND, SECONDARY RACK, SINGLE

Marque: CHANCE Utility

No de catalogue: 636412

Band used for secondary racks to tubular metal poles.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Two 1/4" x 1-1/2" steel band halves
  • Includes two 1/2" x 1-5/8 oval shoulder bolts for clamping band halves
  • One 5/8" x 2" carriage bolt for attachment
  • Galvanized steel per ASTM A-153

Général

Catalog Number

636412

Conception à embrochage

Two 0.50 in X 1.62 in Oval Shoulder Bolts

Diamètre de pôle

4.37 in - 5.00 in

Enduit

Galvanized, ASTM A-153

Matériau

Steel

Type

Single

UPC

096359073017

Dimensions

Diamètre de pôle

4.37 in - 5.00 in

Distance du pôle

N/A

Poids

2.98 lb

Logistique

Nombre d'unités sur la palette

480

Quantité dans l'emballage

15