HUBBELL CANADA
Image of C114201SSB100 Banding, Pole, 1 1/4in x .04in x 100ft
Image of C114201SSB100 Banding, Pole, 1 1/4in x .04in x 100ft
Image of C114201SSB100 Banding, Pole, 1 1/4in x .04in x 100ft

Banding, Pole, 1 1/4in x .04in x 100ft

Marque: CHANCE Utility

No de catalogue: C114201SSB100

Banding used to secure components to poles. Sold in 100' coils (quantity one is one 100' coil).

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Material: 201 stainless steel
  • Skived edges to remove burrs
  • Use in conjunction with buckle PSC2080562.

Général

Catalog Number

C114201SSB100

Largeur de bande

1-1/4 in

Matériau

Stainless Steel

Type

Banding Components

Type de produit

Band

UPC

096359508687

Dimensions

Dimensions

100 ft x 1.25 po x 0.04 po

Distance du pôle

N/A

Épaisseur

0.04 in

Hauteur

0.04 in

Largeur

1.25 in

Longueur

100 ft

Poids

21.1 lb

Liée à l'opération

Largeur de bande

1-1/4 in

Logistique

Quantité dans l'emballage

2