HUBBELL CANADA
Image of C34201SSB100 Banding, Pole, 3/4in x .03in x 100ft
Image of C34201SSB100 Banding, Pole, 3/4in x .03in x 100ft
Image of C34201SSB100 Banding, Pole, 3/4in x .03in x 100ft

Banding, Pole, 3/4in x .03in x 100ft

Marque: CHANCE Utility

No de catalogue: C34201SSB100

Banding used as a no-drill method of securing components to poles of any material or shape. Sold in 100' coils (quantity one is one 100' coil).

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Material: 201 stainless steel
  • Skived edges to remove burrs
  • Use in conjunction with buckle PSC2080559.

Général

Catalog Number

C34201SSB100

Indicateur EU RoHs

Largeur de bande

3/4 in

Matériau

Stainless Steel

Type

Banding Components

Type de produit

Band

UPC

096359508670

Dimensions

Dimensions

9.500 po x 9.500 po x 1.250 po

Distance du pôle

N/A

Épaisseur

0.03 in

Hauteur

1.25 in

Largeur

9.5 in

Longueur

9.5 in

Poids

7.84 lb

Certifications et conformité

Indicateur EU RoHs

Liée à l'opération

Largeur de bande

3/4 in

Logistique

Nombre d'unités sur la palette

252

Quantité dans l'emballage

3