HUBBELL CANADA
Image of KVSU34 KVSU34, Mechanical Connector with Spacer Bar
Image of KVSU34 KVSU34, Mechanical Connector with Spacer Bar

KVSU34, Mechanical Connector with Spacer Bar

Marque: Burndy

No de catalogue: KVSU34

Tin-plated copper alloy connector with tin plated silicon bronze hardware. Spacer bar separates dissimilar conductors and provides long contact length,Tightening torque:375 in -lb,wrench size:3/4 cross flats.

  • Compact, tin-plated high strength copper alloy connector with spacer and tin-plated silicon bronze hardware
  • Recommended for heavy duty connections
  • Spacer separates dissimilar conductors and provides long contact length
  • Neoprene ring prevents loss of shorter bolt during installation
  • Longer peened bolt permits swivel action for easier installation
  • CSA Listed for Copper

General

Application

For All Combinations Of Copper, Aluminum, ACSR, AAAC And 5005

Catalog Number

KVSU34

Material

Copper

Product Family

Power Connectors>Split Bolts>KVSU

Sub Brand

OKLIP

Type

KVS, Compact, Universal

UPC

781810083307

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

12

Pallet Quantity

1680