HUBBELL CANADA
Image of 000038780611 Base de la borne
Image of 000038780611 Base de la borne

Base de la borne

Marque: Burndy

No de catalogue: 000038780611

Base polyvalente en fonte de bronze répertoriée UL pour borne d'air 1/2" - Protection contre la foudre.

  • UL Listed Cast Multi-Purpose Base is a cast base threaded for mounting on horizontal and/or vertical surfaces using screws, 1/4" bolts, 1/4" drive-in anchors or an adhesive
  • Bolt tension cap can be turned so cables may run horizontal or vertical
  • Accepts up to two conductors

Général

Catalog Number

000038780611

Matériau

Brass

UPC

621945532038

Certifications et conformité

Fiche technique

UL Listed