

Marque: GAI-Tronics
No de catalogue: 13305-101
Catalog Number
13305-101
Compatibilité
Use Mounting Assembly 413A For Drivers 13310 & 13314 Series
Diamètre
8.5 in
Longueur
20.5 in
Compatibilité
Use Mounting Assembly 413A For Drivers 13310 & 13314 Series