HUBBELL CANADA
Image of CAR4-8 Bi-directional Speaker - Model CAR4-8
Image of CAR4-8 Bi-directional Speaker - Model CAR4-8

Bi-directional Speaker - Model CAR4-8

Marque: GAI-Tronics

No de catalogue: CAR4-8

GAI-Tronics' Bi-directional speaker is ideal for hallways. Easy wall mounting, Model CAR4-8 is constructed of anondized aluminum and furnished with cable tail. GAI-Tronics' loudspeakers are designed especially for voice broadcasts, providing clear and efficient communications in the speech frequency range. Our cone speaker assemblies feature quality components selected for reliable performance in office, control room - virtually any light industrial application.

  • Bi-directional speaker is ideal for hallways
  • Easy wall mounting
  • Anodized aluminum construction
  • Furnished with cable tail

Général

Alimentation de puissance

4W

Catalog Number

CAR4-8

UPC

783586235454

Dimensions

Capacité en pieds cubes

109.2 cu.in

Hauteur

6 in

Largeur

7 in

Profondeur

2.6 in

Caractéristiques électriques

Alimentation de puissance

4W

Impédance

8 Ohms

Puissance en Watts

4 W