



Marque: TradeSelect
No de catalogue: 2304LLEU
Application
Device boxes are used to house wiring devices such as switches or receptacles. 2304 series provide more cubic capacity and are ideal for larger appliances such as GFCI'S, dimmers and thermostats.
Bracket Type
No Bracket
Catalog Number
2304LLEU
Color
Drawn or Welded
Welded
Ends Cable
4
Gangable
No
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Switch Box, Box
UPC
626463041987
Wiring System
Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3
Actual Depth
2.5 in
Raised Ground
Yes
Weight
0.44 lb
Cable Entry
Universal Cable Clamps
Certified Listed
CSA
Bracket Type
No Bracket
Gangable
No
Number of Gang(s)
1-Gang
Carton Quantity
50
Pallet Quantity
2250