HUBBELL CANADA
Image of RF507SS Floor Boxes, Door for RF515, Stainless
Image of RF507SS Floor Boxes, Door for RF515, Stainless
play
Tradeselect Devices
Discontinué

Floor Boxes, Door for RF515, Stainless

Marque: Hubbell Wiring Device-Kellems

No de catalogue: RF507SS

Floor Boxes, Door for RF515, Stainless

Hubbell Wood Floor Boxes allow for the placement of electrical power or a combination of power and voice/data devices. Specifically designed for use with structural wood floors. The boxes are height adjustable (up to ¾ inch) for optimal alignment and fit.

Removable neoprene gaskets

General

Catalog Number

RF507SS

EU RoHS Indicator

Specifications

  • Finish - Stainless Finish
  • Material - Aluminum

UPC

883778112881

Dimensions

Weight

0.11 lb

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

10