




Marque: Hubbell Wiring Device-Kellems
No de catalogue: HBLSCCUBPD
Box for Power/Data Services; Painted Galvanized Galvanized Stamped Steel Box Construction; Box Ships with Heavy Duty Cover; Custom Configured Power Panels Purchased Separately
Application
For Use in Concrete Floors
Application - For Use On
Specialty
Catalog Number
HBLSCCUBPD
Color
Construction
Fabricated
Material
Composite
Mounting Method
Cast Into Concrete
Series
Convention Center
Type
Power and Data Communications Box
UPC
783585346007
Dimensions
13.46 in x 24.26 in x 27.5 in
Height
27.5 in
Length
13.46 in
Weight
120 lb
Width
24.26 in
Cable Entry
Through Cover
Industry Standard(s)
cULus
Mounting Method
Cast Into Concrete