HUBBELL CANADA
HPS_ID_561127_PRODIMAGE
HPS_ID_561127_PRODIMAGE

BOLT, CARRIAGE, SQ NECK, 1/2in x 4 1/2in

Marque: CHANCE Utility

No de catalogue: 864412

Square neck of the round head carriage bolt makes the bolt self-locking during tightening, when mated with a square hole. Offered in a variety of sizes. Commonly referred to as a coach bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • 3" thread length
  • Includes one square nut
  • Rated tensile strength is 7,800 lbs
  • Galvanized per ASTM A-153
  • Manufacuted in compliance with standards ANSI C135.1 and CAO 7096
  • RUS listed, i - bolt carriage.

Général

Catalog Number

864412

Enduit

Galvanized, ASTM A-153

Indicateur EU RoHs

Matériau

Steel

Résistance à la traction

7800 lb.

UPC

096359075165

Dimensions

Diamètre

0.5 in

Diamètre (mesures Impériales)

1/2 in

Dimensions

4.50 po x 1.1 po x 1.1 po

Distance du pôle

N/A

Hauteur

1.1 in

Largeur

1.1 in

Longueur

4.5 in

Longueur de la section filetée

3 in

Poids

0.31 lb

Certifications et conformité

Indicateur EU RoHs

Liée à la force

Résistance à la traction

7800 lb.

Logistique

Nombre d'unités sur la palette

6400

Quantité dans l'emballage

100