HUBBELL CANADA
1
1

BOLT, DA, 3/4in x 18in, w/4 NUTS

Marque: CHANCE Utility

No de catalogue: 8888

Full thread double-arming bolt for utility pole double arm construction. Rated for 18,350 lbs. tensile strength. Includes four assembled square nuts and cone point. Industry slang is DA bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1

Général

Catalog Number

8888

Enduit

Galvanized, ASTM A-153

Matériau

Steel

Résistance à la traction

18350 lb.

UPC

096359075837

Dimensions

Diamètre

0.75 in

Diamètre (mesures Impériales)

3/4 in

Dimensions

18.625 po x 1.125 po x 1.125 po

Distance du pôle

N/A

Hauteur

1.125 in

Largeur

1.125 in

Longueur

18.625 in

Poids

2.45 lb

Certifications et conformité

Norme(s) de l'industrie

ANSI C135.1

Liée à la force

Résistance à la traction

18350 lb.

Logistique

Nombre d'unités sur la palette

900