HUBBELL CANADA
1
1

BOLT, DA, 3/4in x 22in, w/4 NUTS

Marque: CHANCE Utility

No de catalogue: PS8892CW

Double-arming bolts are used in pairs to "unitize" two crossarms when line constructin requires the strength of double arm construction. Industry slang is D A Bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Full-thread with cone pointed ends
  • Includes four square nuts
  • Rated tensile strength is 22,000 lbs.
  • Galvanized per CSA G164-M
  • Manufactured in compliance with Canadian CSA C83-96 specification and Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370

Général

Catalog Number

PS8892CW

Enduit

Galvanized, CSA G164-M

Indicateur EU RoHs

Matériau

Steel

Résistance à la traction

22000 lb.

UPC

096359400257

Dimensions

Diamètre

0.75 in

Diamètre (mesures Impériales)

3/4 in

Dimensions

22.00 po x 1.125 po x 1.125 po

Distance du pôle

N/A

Hauteur

1.125 in

Largeur

1.125 in

Longueur

22 in

Poids

3.1 lb

Certifications et conformité

Indicateur EU RoHs

Norme(s) de l'industrie

CSA C83.22

Liée à la force

Résistance à la traction

22000 lb.

Logistique

Nombre d'unités sur la palette

480

Quantité dans l'emballage

10