HUBBELL CANADA
1
1

BOLT, DA, 5/8in x 16in, w/4 NUTS

Marque: CHANCE Utility

No de catalogue: 8866

Double-arming bolts are used in pairs to "unitize" two crossarms when line constructin requires the strength of double arm construction. Industry slang is D A Bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Full-thread with cone pointed ends
  • Includes four square nuts
  • Rated tensile stength is 12,400 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1 and CAO 6645
  • RUS listed, n, Bolt, double-arming

Général

Catalog Number

8866

Enduit

Galvanized, ASTM A-153

Matériau

Steel

Résistance à la traction

12400 lb.

UPC

096359075691

Dimensions

Diamètre

0.63 in

Diamètre (mesures Impériales)

5/8 in

Dimensions

16.625 po x 1.000 po x 1.000 po

Distance du pôle

N/A

Hauteur

1 in

Largeur

1 in

Longueur

16.625 in

Poids

1.73 lb

Certifications et conformité

Norme(s) de l'industrie

ANSI C135.1

Référence d'enregistrement RUS

n - Bolt, double arming

Liée à la force

Résistance à la traction

12400 lb.

Logistique

Nombre d'unités sur la palette

960