HUBBELL CANADA
1
1

BOLT, DA, 5/8in x 18in, w/4 NUTS

Marque: CHANCE Utility

No de catalogue: PS8868CW

Double-arming bolts are used in pairs to "unitize" two crossarms when line constructin requires the strength of double arm construction. Industry slang is D A Bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Full-thread with cone pointed ends
  • Includes four square nuts
  • Rated tensile stength is 14,100 lbs.
  • Galvanized per CSA G164-M
  • Manufactured in compliance with Canadian CSA C83-96 specification and Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370

Général

Catalog Number

PS8868CW

Enduit

Galvanized, CSA G164-M

Indicateur EU RoHs

Matériau

Steel

Résistance à la traction

14100 lb.

UPC

096359400141

Dimensions

Diamètre

0.63 in

Diamètre (mesures Impériales)

5/8 in

Dimensions

18.00 po x 1 po x 1 po

Distance du pôle

N/A

Hauteur

1 in

Largeur

1 in

Longueur

18 in

Poids

1.77 lb

Certifications et conformité

Indicateur EU RoHs

Norme(s) de l'industrie

CSA C83.22

Liée à la force

Résistance à la traction

14100 lb.

Logistique

Nombre d'unités sur la palette

900

Quantité dans l'emballage

15