HUBBELL CANADA
Image of 8922 BOLT, MACHINE, SQ HEAD, 3/4in x 22in
Image of 8922 BOLT, MACHINE, SQ HEAD, 3/4in x 22in

BOLT, MACHINE, SQ HEAD, 3/4in x 22in

Marque: CHANCE Utility

No de catalogue: 8922

Square head machine bolt for utility pole and crossarm construction. Rated for 18,350 lbs. tensile strength. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1
  • RUS listed, c - Bolt, machine

Général

Catalog Number

8922

Enduit

Galvanized, ASTM A-153

Matériau

Steel

Résistance à la traction

18350 lb.

Type

Machine Bolts

UPC

096359075981

Dimensions

Diamètre

0.75 in

Diamètre (mesures Impériales)

3/4 in

Dimensions

22.750 po x 1.125 po x 1.125 po

Distance du pôle

N/A

Hauteur

1.125 in

Largeur

1.125 in

Longueur

22.75 in

Longueur de la section filetée

6 in

Poids

2.59 lb

Certifications et conformité

Référence d'enregistrement RUS

c - Bolt, machine

Liée à la force

Résistance à la traction

18350 lb.

Logistique

Nombre d'unités sur la palette

600