HUBBELL CANADA
Image of 8822 BOLT, MACHINE, SQ HEAD, 5/8in x 22in
Image of 8822 BOLT, MACHINE, SQ HEAD, 5/8in x 22in

BOLT, MACHINE, SQ HEAD, 5/8in x 22in

Marque: CHANCE Utility

No de catalogue: 8822

Square head machine bolt for utility pole and crossarm construction. Rated for 12,400 lbs. tensile strength. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1
  • RUS listed, c - Bolt, machine

Général

Catalog Number

8822

Enduit

Galvanized, ASTM A-153

Matériau

Steel

Résistance à la traction

12400 lb.

Type

Machine Bolts

UPC

096359075578

Dimensions

Diamètre

0.63 in

Diamètre (mesures Impériales)

5/8 in

Dimensions

22.500 po x 1.000 po x 1.000 po

Distance du pôle

N/A

Hauteur

1 in

Largeur

1 in

Longueur

22.5 in

Longueur de la section filetée

6 in

Poids

1.8 lb

Certifications et conformité

Référence d'enregistrement RUS

c - Bolt, machine

Liée à la force

Résistance à la traction

12400 lb.

Logistique

Nombre d'unités sur la palette

1000