HUBBELL CANADA
Image of PSSE3412CW BOLT, SHOULDER EYE, 3/4in x 12in
Image of PSSE3412CW BOLT, SHOULDER EYE, 3/4in x 12in

BOLT, SHOULDER EYE, 3/4in x 12in

Marque: CHANCE Utility

No de catalogue: PSSE3412CW

Shoulder eye bolts are used to support suspension insulators in deadend applications. The flat base of the eye functions as a washer to protect structure of the wood member.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 6" thread length
  • Includes one square nut and cone pointed end
  • Rated tensile strength is 28,550 lbs.
  • Galvanized per CSA G164-M
  • Manufactured in compliance with Canadian CSA C83-96 specification and Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370

Général

Catalog Number

PSSE3412CW

Enduit

Galvanized, CSA G164-M

Matériau

Steel

Résistance à la traction

22000 lb.

UPC

096359573395

Dimensions

Diamètre

0.75 in

Diamètre (mesures Impériales)

3/4 in

Dimensions

16.000 po x 3.000 po x 1.500 po

Distance du pôle

N/A

Hauteur

1.5 in

Largeur

3 in

Longueur

16 in

Longueur de la section filetée

6 in

Poids

2.3 lb

Certifications et conformité

Norme(s) de l'industrie

CSA C83.67

Liée à la force

Résistance à la traction

22000 lb.

Logistique

Nombre d'unités sur la palette

720

Quantité dans l'emballage

15