HUBBELL CANADA
BA14E4, Vinyl Ring Terminal, 16-14 AWG, #4 Stud
Image of BA14E4 BA14E4, Vinyl Ring Terminal, 16-14 AWG, #4 Stud
Image of BA14E4 BA14E4, Vinyl Ring Terminal, 16-14 AWG, #4 Stud

BA14E4, Vinyl Ring Terminal, 16-14 AWG, #4 Stud

Marque: Burndy

No de catalogue: BA14E4

Vinyl Insulated Copper Ring Terminal For 16 - 14 AWG, #4 Stud, Bulk Packaged

  • Expanded insulation support accepts standard and large wire diameters providing lower inventory requirements and greater flexibility
  • Funnel entry for easy wire insertion
  • Manufactured of pure electrolytic copper to provide maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove serration in the inner barrel for added holding strength and better conductivity
  • Electro-tin plating for durable, long-lasting corrosion resistance
  • 600 Volts maximum, 105°C maximum

General

Catalog Number

BA14E4

Connector Type

Ring Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

VINYLUG™

Type

Ring Tongue

UPC

781810026595

Dimensions

Dimension - Bolt Size fraction

#4

Dimension - Hole Size fraction

3/25 in

Dimension - Hole Size inch

0.12 in

Dimension - Length Overall inch

0.71 in

Dimension - Pad Width inch

0.22 in

Dimension - Stud Size inch

#4

Dimension - Z (inch)

0.17 in

Dimensions

0.71 in x 0.23 in x 0.23 in

Height

0.23 in

Length

0.71 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.23 in

Conductor Related

Conductor - Copper Solid Size

16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size

16 AWG; 14 AWG

Conductor - Copper Str Size Range

16 AWG-14AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Pallet Quantity

99999