HUBBELL CANADA
Uninsulated Copper Compression Terminal, Tin-Zinc Plated, UL Listed 90° C, Up to 35 kV, 2 Hole
Image of YAG28L2NTCFXTZYEL Uninsulated Copper Compression Terminal, Tin-Zinc Plated, UL Listed 90° C, Up to 35 kV, 2 Hole
Image of YAG28L2NTCFXTZYEL Uninsulated Copper Compression Terminal, Tin-Zinc Plated, UL Listed 90° C, Up to 35 kV, 2 Hole

Uninsulated Copper Compression Terminal, Tin-Zinc Plated, UL Listed 90° C, Up to 35 kV, 2 Hole

Marque: Burndy

No de catalogue: YAG28L2NTCFXTZYEL

Uninsulated Copper Compression Terminal, Tin-Zinc Plated, UL Listed 90° C, Up to 35 kV, 2 Hole

  • No inspection window is ideal for more corrosive environments as the barrel transition is not open
  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the wire strands during insertion
  • 45° and 90° angular lugs are available
  • please contact Customer Service
  • Tin-Zinc plated for battery connectors or other heavy duty equipment, reduce the corrosion from lead/acid batteries
  • Connectors are clearly marked with stamping and barrel color coding
  • Connectors accommodate both Flex and Code Wire

General

Application

  • The use of Tin-Zinc is becoming more prevalent
  • we are seeing this used in appliances, aerospace, automotive, electrical connectors, marine equipment, mining, and other industries

Catalog Number

YAG28L2NTCFXTZYEL

Die Index

15

Material

Copper

Type

Cable to Flat

UPC

621945555853

Dimensions

Dimension - B Length inch

1.03 in

Dimension - Pad Width inch

1.14 in

Dimension - Strip Length inch

1-1/16 in

Dimension - Stud Size inch

1/2 in

Length

4.65 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Thickness

0.15 in

Conductor Related

Conductor - Copper DLO Size

4/0 (550/24) DLO

Conductor - Copper Flex G Size

4/0 AWG

Conductor - Copper Flex H Size

4/0 AWG

Conductor - Copper Flex I Size

4/0 AWG

Conductor - Copper Flex K Size

4/0 AWG

Conductor - Copper Flex M Size

4/0 AWG

Conductor - Copper Str Size

4/0 AWG

Logistics

Carton Quantity

25

Pallet Quantity

1800