HUBBELL CANADA
Image of YAV702M16 YAV702M16, Compression Terminal
Image of YAV702M16 YAV702M16, Compression Terminal

YAV702M16, Compression Terminal

Marque: Burndy

No de catalogue: YAV702M16

HYLUG™ Copper tubing Compression terminals,Metric, 2 Holes With Inspection Window, 70mm² Class2, M16 stud, Tin - Electro Plated.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV702M16

Connector Type

METRIC

Die Index

13

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810637944

UPC 14 Digit GTIN

00781810637944

Dimensions

Dimension - B Length inch

0.69 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

107 mm

Dimension - Length Overall inch

4.20 in

Dimension - Pad Width inch

0.91 in

Dimension - Strip Length inch

0.748 in

Dimension - Stud Size fraction

5/8

Dimension - Stud Size inch

M16

Dimension - Z (inch)

0.67 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

70 mm² (1/0 AWG)

Conductor - Copper Str Size Range

70 mm² (1/0 AWG)

Conductor - Material

COPPER

Conductor Size

70 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

METRIC

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

20

Pallet Quantity

19200