HUBBELL CANADA
NAS292N, 2-Hole Substation Cu Cable to Pad, #6 Sol-250 kcmil
Image of NAS292N NAS292N, 2-Hole Substation Cu Cable to Pad, #6 Sol-250 kcmil
Image of NAS292N NAS292N, 2-Hole Substation Cu Cable to Pad, #6 Sol-250 kcmil
play
3D View
play
360 View
+2
Image of NAS292N NAS292N, 2-Hole Substation Cu Cable to Pad, #6 Sol-250 kcmil

NAS292N, 2-Hole Substation Cu Cable to Pad, #6 Sol-250 kcmil

Marque: Burndy

No de catalogue: NAS292N

Cast Copper alloy terminal, 6 Sol.-250 kcmil, 5.62 in Length, Cable to Pad.

  • High copper alloy reversible cap terminal for joining a wide range of cable to equipment pads
  • Tongue is side-formed to provide adequate clearance and terminal is designed for 1-wrench installation

General

Application

Substation

Catalog Number

NAS292N

Clamping Element Design

Body And Cap

Connector Type

Terminal

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.50 x 3 - 2 holes

Physical Attribute - Pad Orientation

Straight

Plated

No

Plating Type

Unplated

Product Family

Substation>Copper>Terminals (NON EHV)>Cable to Flat>Single Conductor

Product Type

Mechanical

Sub Brand

SUBSTATION CONNECTOR

Type

NAS

UPC

781810002360

UPC 14 Digit GTIN

00781810002360

Dimensions

Dimension - B Length fraction

2-19/50 in

Dimension - B Length inch

2.38 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

1-4/5 in

Dimension - Height inch

1.80 in

Dimension - Height mm

45.7 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

143 mm

Dimension - Length Overall inch

5.62 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

1.50 in

Dimension - Width inch

2.00 in

Dimension - Width mm

51 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Connection Combination

Cable to Flat

Conductor - Copper Solid Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

6 AWG-4/0 AWG

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

6 AWG-250 kcmil

Conductor - Large Groove Max

250 kcmil

Conductor - Large Groove Min

2/0 str

Conductor - Small Groove Max

1/0 str

Conductor - Small Groove Min

6 sol

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.50 x 3 - 2 holes

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

6

Pallet Quantity

1440