HUBBELL CANADA
Image of HBL7495V Locking Devices, Midget Twist-Lock®, Industrial, Weatherproof Boot, For 3-Wire, Black
Image of HBL7495V Locking Devices, Midget Twist-Lock®, Industrial, Weatherproof Boot, For 3-Wire, Black

Locking Devices, Midget Twist-Lock®, Industrial, Weatherproof Boot, For 3-Wire, Black

Marque: Hubbell Wiring Device-Kellems

No de catalogue: HBL7495V

Locking Devices, Midget Twist-Lock®, Industrial, Weatherproof Boot, For 3-Wire, Black.

  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Couverture de protection contre les intempéries

General

Application

Catalog Number

HBL7495V

Color

Black

Construction

Molded

EU RoHS Indicator

Item Type

Long Weatherproof Boot

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Mounts on Device

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)

Specifications

Material - Thermoplastic Elastomer

Type

UPC

783585237527

Dimensions

Display Size

Midget Sized Product

Weight

0.1 lb

Electrical Ratings

Dielectric Strength

Withstands 2,000V minimum

Conductor Related

Cable Entry

End of Boot

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)

Logistics

Carton Quantity

10

Pallet Quantity

4500