HUBBELL CANADA
Image of S1FP15GY Flush Threaded Plug, 1-1/2", Gray Finish
Image of S1FP15GY Flush Threaded Plug, 1-1/2", Gray Finish

Flush Threaded Plug, 1-1/2", Gray Finish

Marque: Hubbell Wiring Device-Kellems

No de catalogue: S1FP15GY

In-Floor Delivery Systems, SystemOne, Round Flush Floorboxes, Replacement Accessory, Flush Threaded Plug, 1-1/2", Gray Finish

  • 1½" Replacement Threaded Plug
  • For use with S1SPFFx and S1SPFFTx Series Covers

1½" Threaded Replacement Plug

General

Accessory Type

Conduit Plugs

Application

Catalog Number

S1FP15GY

Color

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Finish Type

Gray

Item Type

Replacement Flush Threaded Plug

Material

Aluminum

Mounting Method

Threaded Hub

Product Family

SystemOne

Series

Flush - S1 Series

Style

Accessories

Type

UPC

783585371597

Dimensions

Dimensions

1.98 in x 1.98 in x 0.5 in

Height

0.5 in

Length

1.98 in

Weight

0.8 lb

Width

1.98 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus
  • UL514

Operational

Service

Single; Multi

Configuration

Mounting Method

Threaded Hub

Logistics

Carton Quantity

50