

Marque: QUAZITE
No de catalogue: B12304824A
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
B12304824A
Charge de poids
15,000/22,000 lb
Charge nominale (ANSI)
T15
Indicateur EU RoHs
Isolé?
No
Matériau
Fiberglass
QuaziteFRP
Yes
Type
Below Ground Boxes
Type de produit
Flared Wall
UPC
662037158576
Dimensions
48 po x 30 po x 24 po
Hauteur
24 in
Largeur
30 in
Longueur
48 in
Poids
168 lb
Indicateur EU RoHs
Charge de poids
15,000/22,000 lb
Charge nominale (ANSI)
T15