

Marque: QUAZITE
No de catalogue: B13304836A
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
B13304836A
Charge de poids
8,000/12,000 lb
Charge nominale (ANSI)
T8
Isolé?
No
Matériau
Fiberglass
QuaziteFRP
Yes
Type
Below Ground Boxes
Type de produit
Straight Wall
UPC
662037190323
Dimensions
48 po x 30 po x 36 po
Hauteur
36 in
Largeur
30 in
Longueur
48 in
Poids
168 lb
Charge de poids
8,000/12,000 lb
Charge nominale (ANSI)
T8