HUBBELL CANADA
Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Replacement Switch, Three Pole, 60A 600V AC, Screw Terminals, Gray
Image of HBLDS60100RS Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Replacement Switch, Three Pole, 60A 600V AC, Screw Terminals, Gray
Image of HBLDS60100RS Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Replacement Switch, Three Pole, 60A 600V AC, Screw Terminals, Gray

Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Replacement Switch, Three Pole, 60A 600V AC, Screw Terminals, Gray

Marque: Hubbell Wiring Device-Kellems

No de catalogue: HBLDS60100RS

Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Replacement Switch, Three Pole, 60A 600V AC, Screw Terminals, Gray

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Industrial Grade
  • Disconnect Switches
  • Replacement Switch
  • Three Pole

General

Catalog Number

HBLDS60100RS

Color

Gray

Ingress Protection

IP67

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 ° w/o Impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount.
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Series

Non-Fused;Fused

Specifications

  • Assembly Screws - Stainless Steel
  • Gaskets - Neoprene
  • Hinge Spring - Stainless Steel
  • Interlock Items - Replacement Parts

Style

Replacement Switches

Type

Accessories

UPC

783585955216

Dimensions

Weight

1.36 lb

Electrical Ratings

Amperage Rating

60/100 A

Current / Amperage Rating

60/100 A

Dielectric Strength

Withstands 3000V AC minimum

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 ° w/o Impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount.
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Logistics

Carton Quantity

10

Pallet Quantity

720