HUBBELL CANADA
Image of PSC2080557 Buckle, Pole Banding, 1/2"
Image of PSC2080557 Buckle, Pole Banding, 1/2"
Image of PSC2080557 Buckle, Pole Banding, 1/2"

Buckle, Pole Banding, 1/2"

Marque: CHANCE Utility

No de catalogue: PSC2080557

Buckle secures 1/2" banding as a no-drill method of attaching components to poles of any material or shape.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Buckle material: 201 stainless steel
  • Supports single or double band applications

Général

Catalog Number

PSC2080557

Largeur de bande

1/2 in

Matériau

Stainless Steel

Type

Regular Duty

Type

Banding Components

UPC

096359690870

Dimensions

Poids

0.02 lb

Liée à l'opération

Largeur de bande

1/2 in

Logistique

Quantité dans l'emballage

100