HUBBELL CANADA
Image of 38855 C.A.T. Multimedia Series
Image of 38855 C.A.T. Multimedia Series

C.A.T. Multimedia Series

Marque: Ripley Tools

No de catalogue: 38855

Compression Tools For Coax Cable Connectors. With spring-loaded split jaw design.

  • Spring-loaded split jaw design allows for easy change out of connectors from most connector manufacturers
  • Durable cast aluminum body with clear visibility of the connector compression operation
  • Simple tool calibration with supplied gauge block

General

Catalog Number

38855

Material

Red-Coated Cast Aluminum

Plunger Tip

Fixed / Non-Adjustable

Plunger Tip Color

Black

Dimensions

Length

7.4 in

Length Metric

157 mm

Weight

1.1 lb

Certifications And Compliance

Patent Number

U.S. Patent Nos.: 5;934;137