HUBBELL CANADA
Image of Z2829 Z2829, Copper - Compression Cone (Mole)
Image of Z2829 Z2829, Copper - Compression Cone (Mole)

Z2829, Copper - Compression Cone (Mole)

Marque: Burndy

No de catalogue: Z2829

4/0 CONE.

General

Catalog Number

Z2829

Connector Type

Cone

Material

Brass

Plated

Yes

Plating Type

Tin

Product Family

Utility Overhead & Underground Distribution>Network Underground>Accessories

Product Type

Mechanical

Trade Name

MOLE™

UPC

781810032794

UPC 14 Digit GTIN

00781810032794

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Cone

Logistics

Carton Quantity

100

Pallet Quantity

46400