HUBBELL CANADA
Image of Z3234 Z3234, Copper - Compression Cone (Mole)
Image of Z3234 Z3234, Copper - Compression Cone (Mole)

Z3234, Copper - Compression Cone (Mole)

Marque: Burndy

No de catalogue: Z3234

Brass Comp Z-Split Cone, 400 kcmil.

General

Catalog Number

Z3234

Connector Type

Cone

Material

Brass

Plated

Yes

Plating Type

Tin

Product Family

Utility Overhead & Underground Distribution>Network Underground>Accessories

Product Type

Mechanical

Trade Name

MOLE™

UPC

781810138632

UPC 14 Digit GTIN

00781810138632

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

400 kcmil

Conductor - Copper Str Size Range

400 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Cone

Logistics

Carton Quantity

50

Pallet Quantity

17400