HUBBELL CANADA
Image of B406-8-W Cabinet Speaker - Model B406-8-W
Image of B406-8-W Cabinet Speaker - Model B406-8-W

Cabinet Speaker - Model B406-8-W

Marque: GAI-Tronics

No de catalogue: B406-8-W

GAI-Tronics' loudspeakers are designed especially for voice broadcasts, providing clear and efficient communications in the speech frequency range. Our cone speaker assemblies feature quality components selected for reliable performance in office, control room - virtually any light industrial application.

  • 8 Ohm, 6 Watt
  • Impedance Version or XFMR Versions Available w/Six Voltage Taps
  • ABS Plastic in White
  • Spring Clamp Terminals
  • Dimensions: 8.3" (210mm) Square x 2.6" (66mm) D
  • Mounting: Screws & Keyhole

Général

Alimentation de puissance

6W

Catalog Number

B406-8-W

UPC

783586235300

Dimensions

Capacité en pieds cubes

179.114 cu.in

Hauteur

8.3 in

Largeur

8.3 in

Profondeur

2.6 in

Caractéristiques électriques

Alimentation de puissance

6W

Impédance

8 Ohms

Puissance en Watts

6 W