HUBBELL CANADA
Image of 6532 CABLE GUARD, 2-3/16in x 5ft, STEEL, U-CABLE STYLE
Image of 6532 CABLE GUARD, 2-3/16in x 5ft, STEEL, U-CABLE STYLE
Image of 6532 CABLE GUARD, 2-3/16in x 5ft, STEEL, U-CABLE STYLE

CABLE GUARD, 2-3/16in x 5ft, STEEL, U-CABLE STYLE

Marque: CHANCE Utility

No de catalogue: 6532

U-Cable guards protect cable where circuits lead from underground to overhead on riser poles applications. Cable guards can be installed with Cat. No. 6539 mounting straps.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • A 3/8" hole is located within 1/2" of the end for grounding
  • Guards are manufactured from 14-guage galvanized steel

Général

Catalog Number

6532

Enduit

Galvanized, ASTM A-153

Indicateur EU RoHs

Matériau

14 Gauge Steel

Type

"U" Shape

UPC

096359073451

Dimensions

Dimensions

60.00 po x 2.33 po x 2.265 po

Distance du pôle

N/A

Hauteur

2.265 in

Largeur

2.33 in

Longueur

60 in

Poids

8.43 lb

Certifications et conformité

Indicateur EU RoHs

Référence d'enregistrement RUS

gc - Chield, cable riser

Logistique

Nombre d'unités sur la palette

100