HUBBELL CANADA
Image of 6533 CABLE GUARD, 2-3/16in x 8ft, STEEL, U-CABLE STYLE
Image of 6533 CABLE GUARD, 2-3/16in x 8ft, STEEL, U-CABLE STYLE
Image of 6533 CABLE GUARD, 2-3/16in x 8ft, STEEL, U-CABLE STYLE

CABLE GUARD, 2-3/16in x 8ft, STEEL, U-CABLE STYLE

Marque: CHANCE Utility

No de catalogue: 6533

U-Cable guards protect cable where circuits lead from underground to overhead on riser poles applications. Cable guards can be installed with Cat. No. 6539 mounting straps.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • A 3/8" hole is located within 1/2" of the end for grounding
  • Guards are manufactured from 14-guage galvanized steel

General

Catalog Number

6533

Coating

Galvanized, ASTM A-153

Material

14 Gauge Steel

Style

"U" Shape

UPC

096359073468

Dimensions

Dimensions

96.000 in x 2.500 in x 2.750 in

Distance From Pole

N/A

Height

2.75 in

Length

96 in

Weight

11.63 lb

Width

2.5 in

Certifications And Compliance

RUS Listed Reference

gc - Chield, cable riser

Logistics

Pallet Quantity

100