HUBBELL CANADA
Image of C2030452 CABLE GUARD, 3/4in x 5ft, STEEL, U-CABLE STYLE
Image of C2030452 CABLE GUARD, 3/4in x 5ft, STEEL, U-CABLE STYLE
Image of C2030452 CABLE GUARD, 3/4in x 5ft, STEEL, U-CABLE STYLE

CABLE GUARD, 3/4in x 5ft, STEEL, U-CABLE STYLE

Marque: CHANCE Utility

No de catalogue: C2030452

U-Cable guards protect cable where circuits lead from underground to overhead on riser poles applications. Cable guards can be installed with Cat. No. C2030455 mounting straps.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • A 3/8" hole is located within 1/2" of the end for grounding
  • Guards are manufactured from 14-guage galvanized steel

Général

Catalog Number

C2030452

Enduit

Galvanized, ASTM A-153

Indicateur EU RoHs

Matériau

Steel

Type

"U" Shape

UPC

096359013242

Dimensions

Distance du pôle

N/A

Longueur

60 in

Poids

2.71 lb

Certifications et conformité

Indicateur EU RoHs

Logistique

Nombre d'unités sur la palette

100