HUBBELL CANADA
Image of PSC2030549 CABLE GUARD, 3in x 5ft, POLYETHYLENE, FLANGED STYLE
Image of PSC2030549 CABLE GUARD, 3in x 5ft, POLYETHYLENE, FLANGED STYLE

CABLE GUARD, 3in x 5ft, POLYETHYLENE, FLANGED STYLE

Marque: CHANCE Utility

No de catalogue: PSC2030549

Cable guards protect telephone and powerlines where circuits transition from underground to overhead adjacent to the pole.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • 3-9/16" inside diameter x 5' long
  • Gray color
  • 4 mounting holes per side
  • One end is belled to allow for overlap with an adjacent cable guard.

Général

Catalog Number

PSC2030549

Matériau

Polyethylene

Nombre de trous

8

Type

Flanged "U" Shape

UPC

096359656746

Dimensions

Longueur

60 in

Poids

3.7 lb

Configuration

Nombre de trous

8

Logistique

Nombre d'unités sur la palette

108