HUBBELL CANADA
Image of PSC2030552 CABLE GUARD, 4in x 10ft, POLYETHYLENE, FLANGED STYLE
Image of PSC2030552 CABLE GUARD, 4in x 10ft, POLYETHYLENE, FLANGED STYLE

CABLE GUARD, 4in x 10ft, POLYETHYLENE, FLANGED STYLE

Marque: CHANCE Utility

No de catalogue: PSC2030552

Cable guards protect telephone and powerlines where circuits transition from underground to overhead adjacent to the pole.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • 4-7/16" inside diameter x 10' long
  • Gray color
  • 8 mounting holes per side
  • One end is belled to allow for overlap with an adjacent cable guard.

Général

Catalog Number

PSC2030552

Matériau

Polyethylene

Nombre de trous

16

Type

Flanged "U" Shape

UPC

096359656777

Dimensions

Longueur

120 in

Poids

10.58 lb

Configuration

Nombre de trous

16

Logistique

Nombre d'unités sur la palette

90