

Marque: Hubbell Wiring Device-Kellems
No de catalogue: WP26V
While-In Use Weatherproof
Application
1) Decorator Opening
Catalog Number
WP26V
Construction
Cast
Item Type
Weatherproofing Covers
Knockouts
None
Material
Aluminum, Cast
Material - Mounting Hardware
Vertical Box Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Specifications
Style
Vertical Mount Decorator
Type
Covers
UPC
783585148861
Display Size
1-Gang
Weight
0.3 lb
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Knockouts
None
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Carton Quantity
10