HUBBELL CANADA
Image of PSC3081579 Capstan Hoist 1,000 lb. (Gas) w/ Universal Bracket and Chain Clamps

Capstan Hoist 1,000 lb. (Gas) w/ Universal Bracket and Chain Clamps

Marque: CHANCE Utility

No de catalogue: PSC3081579

Capstan Hoist 1,000 lb. (Gas) w/ Universal Bracket and Chain Clamps. Includes (1) C3081190, (1) C3080925 and (2) C4170346 Chain Clamps

  • Lift speed up to 40 feet per minute
  • Engine speed: 7,000rpm
  • Foot Throttle included

Général

Catalog Number

PSC3081579

UPC

096359737735

Dimensions

Mesure du poids

33.3 kg

Poids

73.5 lb