HUBBELL CANADA
Image of MRCM1 Micro-Quick Control Connectors, Cap, Plug Single Key
Image of MRCM1 Micro-Quick Control Connectors, Cap, Plug Single Key
Discontinué

Micro-Quick Control Connectors, Cap, Plug Single Key

Marque: Hubbell Wiring Device-Kellems

No de catalogue: MRCM1

Micro-Quick Control Connector Cap, Plug Single Key

  • Cap
  • Plug Single Key

Standard Product

General

Catalog Number

MRCM1

Color

Item Type

Plug Accessories

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585226002

Dimensions

Weight

0.05 lb

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

50