HUBBELL CANADA
Image of 42940 CCP Series
Image of 42940 CCP Series

CCP Series

Marque: Ripley Tools

No de catalogue: 42940

Industrial Coax Cable Cutter. For or PVC/poly pipe, coax, conduit, inner-duct, tubing and hose.

  • Ideal for cutting PVC/poly pipe, coax (braided, smooth or corrugated), conduit, inner-duct, tubing & hose
  • Features a scissor-type spring action & ergonomic polymer handles to reduce hand strain
  • Unique cradle design in handle provides squared, burr-free cuts

General

Accessibility

  • Mid-Span
  • End

Catalog Number

42940

Material

Steel

UPC

856848006212

Dimensions

Cutting Max. Cable Diameter

1.25 in (37.5 mm)

Diameter

1.25 in

Length

8 in

Length Metric

203 mm

Weight

4 oz

Operational

Accessibility

  • Mid-Span
  • End