HUBBELL CANADA
Image of 1204-003 Ceiling Mounted Cone Speaker
Image of 1204-003 Ceiling Mounted Cone Speaker

Ceiling Mounted Cone Speaker

Marque: GAI-Tronics

No de catalogue: 1204-003

12-inch diameter light industrial cone speaker. Flush ceiling speaker with back box, white epoxy, painted aluminum baffle with rim mounting holes to simplify installation. Supplied with remote volume control and wall plate. Well adjusted for office type areas.

  • Flush Ceiling speaker with Back Box
  • White epoxy, painted aluminum baffle with rim mounting holes to simplify installation
  • Supplied with remote volume control and wall plate
  • 12-inch diameter light industrial cone speaker
  • 15W, 8 Ohms Speaker
  • Well Suited for Office Type Areas

Général

Alimentation de puissance

15W

Catalog Number

1204-003

Emplacement (ou points) de montage

Ceiling-Mount

Dimensions

Diamètre

16.6 in

Profondeur

10 in

Caractéristiques électriques

Alimentation de puissance

15W

Impédance

8 Ohms

Configuration

Emplacement (ou points) de montage

Ceiling-Mount