HUBBELL CANADA
Image of 81281 CFS-2 900
Image of 81281 CFS-2 900

CFS-2 900

Marque: Ripley Tools

No de catalogue: 81281

2 Hole Fiber Optic Stripper. Compact, two-hole design for efficient stripping.

  • Two hole design efficiently strips away the 1.6 to 3 mm jacket or 900 micron tight buffer & 250 micron buffer coating from the 125 micron bare fiber in one compact tool.
  • All stripping surfaces are quality manufactured to precise tolerances to ensure clean, smooth strips with every use
  • Factory set blade notches require no adjustment & will not scratch or nick the fiber
  • Compliant thermoplastic elastomer handle grips are ergonomically designed to fit comfortably in either hand, reducing the risk of injury from the repetitive stripping function

General

Catalog Number

81281

UPC

096359869559

Dimensions

Length

6.5 in

Length Metric

165 mm

Weight

4.2 oz