HUBBELL CANADA
Image of 81300 CFS-3 Series
Image of 81300 CFS-3 Series
Image of 81300 CFS-3 Series
Image of 81300 CFS-3 Series
+1
Image of 81300 CFS-3 Series

CFS-3 Series

Marque: Ripley Tools

No de catalogue: 81300

3 Hole Fiber Optic Stripper. Compact, three-hole design for efficient stripping.

  • Three-hole design efficiently removes 1.6 mm to 3 mm fiber jackets & buffers down to the 125 micron bare fiber in one compact tool
  • All stripping surfaces are quality manufactured to precise tolerances to ensure clean, smooth strips with every use
  • Factory-set blade notches require no adjustment & will not scratch or nick the fiber
  • Compliant thermoplastic elastomer handle grips are ergonomically designed to fit comfortably in either hand, reducing the risk of injury from the repetitive stripping function

Général

Application

  • 1.6 - 3 mm Jacket → 600 - 900 µm Tight Buffer
  • 600 - 900 µm Tight Buffer → 250 µm Buffer Coating
  • 250 µm Buffer Coating → 125 µm Bare Fiber

Catalog Number

81300

UPC

856848006434

Dimensions

Diamètre max. de gaine extérieure

3 mm

Diamètre min. de gaine extérieure

1.6 mm

Longueur

6.5 in

Longueur Métrique

165 mm

Poids

4.2 oz