HUBBELL CANADA
Image of PSC2080480 Clamp, Crossover, 1/4in to 3/8in Strand Size
Image of PSC2080480 Clamp, Crossover, 1/4in to 3/8in Strand Size

Clamp, Crossover, 1/4in to 3/8in Strand Size

Marque: CHANCE Utility

No de catalogue: PSC2080480

Crossover clamp is used to secure two perpendicular crossing strands.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Fits 1/4" TO 3/8" strand size
  • Supplied with two 1/2" dia. bolts
  • Galvanized per ASTM A-153

Général

Catalog Number

PSC2080480

Matériau

Steel

Type

N/A

UPC

096359636878

Dimensions

Poids

1.5 lb

Logistique

Nombre d'unités sur la palette

1200

Quantité dans l'emballage

25