HUBBELL CANADA
Image of CBAB38 CLAMP FOR STAINLESS STEEL BAND
Image of CBAB38 CLAMP FOR STAINLESS STEEL BAND

CLAMP FOR STAINLESS STEEL BAND

Marque: CHANCE Utility

No de catalogue: CBAB38

Buckle permits tightening of banding without the use of a tensioning tool. For 3/4" stainless banding.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Bracket material: Aluminum
  • Hardware: 5/8" x 7" carriage bolt and square nut

Général

Catalog Number

CBAB38

Largeur de bande

3/4 in

Matériau

Aluminum w/ Steel bolt

Type

Banding Components

UPC

096359508694

Dimensions

Distance du pôle

N/A

Largeur

0.75 in

Poids

1.37 lb

Liée à l'opération

Largeur de bande

3/4 in

Logistique

Quantité dans l'emballage

25