HUBBELL CANADA
Class I Division 1, 25W Horn Speaker for Gaseous Environments (16 ohm)
Image of 13310-311 Class I Division 1, 25W Horn Speaker for Gaseous Environments (16 ohm)
Image of 13310-311 Class I Division 1, 25W Horn Speaker for Gaseous Environments (16 ohm)

Class I Division 1, 25W Horn Speaker for Gaseous Environments (16 ohm)

Marque: GAI-Tronics

No de catalogue: 13310-311

The 13310 integral re?entrant horn loudspeakers are UL and cUL approved for Class I Division 1 rated areas. Chromated, powder coated and copper free LM6 marine grade enclosures coupled with high impact ABS, UL94 V0 FR horn flares give the speaker a type 4X rating ideal for arduous outdoor environments. All model offerings are fitted with a 316 stainless steel mounting bracket as standard.

  • Integral speaker voice coil
  • 25W rating

Général

Catalog Number

13310-311

Couleur

Gray

Résistance aux intempéries

NEMA 4, 4X, 3R, 13

Température fonctionnement

-40 °F to +158 °F

Type de produit

Speakers

UPC

783586230947

Certifications et conformité

Certification

  • UL
  • cUL

Classement(s) de risque

  • Class I Division 1, ABCD, T6, Ta ‐40°C to +70°C
  • Class I Zone 1, IIC, T6
  • Class I Division 2, ABCD, T6, Ta ‐40°C to +70°C

Enregistré pour certification

UL1480 Ed. 6

Résistance aux intempéries

NEMA 4, 4X, 3R, 13

Liée à l'opération

Plage de température d'entreposage

-58°F to +158°F

Température fonctionnement

-40 °F to +158 °F