HUBBELL CANADA
Image of 13360 Clean Room Speaker; 8-ohm impedance
Image of 13360 Clean Room Speaker; 8-ohm impedance
Image of 13360 Clean Room Speaker; 8-ohm impedance

Clean Room Speaker; 8-ohm impedance

Marque: GAI-Tronics

No de catalogue: 13360

The Clean Room Speaker is ideal for clean room environments. The speaker is designed to provide outstanding voice reproduction for use in public address and general alarm applications. The unit can be ceiling mounted or flush mounted into a wall. The completely smooth front panel is sealed with an overlay that allows for wash-downs while keeping the environment particulate-free.

  • Ceiling or Wall Flush Mountable
  • Outstanding voice reproduction
  • Completely smooth front panel is sealed with an overlay that keeps the environment particulate-free
  • Available in 8 ohms
  • Stainless steel back-box

Général

Alimentation de puissance

16 Watts continuous

Catalog Number

13360

Emplacement (ou points) de montage

Ceiling or Flush Wall

Dimensions

Poids

11 lb

Caractéristiques électriques

Alimentation de puissance

16 Watts continuous

Impédance

8 ohms

Sensibilité

102 dB (1 Watt @ 1 Meter)

Configuration

Emplacement (ou points) de montage

Ceiling or Flush Wall