HUBBELL CANADA
C11K16D, Cast Bronze Ground Clamp for Water Pipe, Rebar, Ground Rod, to Tap Conductor
Image of C11K16D C11K16D, Cast Bronze Ground Clamp for Water Pipe, Rebar, Ground Rod, to Tap Conductor
Image of C11K16D C11K16D, Cast Bronze Ground Clamp for Water Pipe, Rebar, Ground Rod, to Tap Conductor
play
3D View
play
360 View
+2
Image of C11K16D C11K16D, Cast Bronze Ground Clamp for Water Pipe, Rebar, Ground Rod, to Tap Conductor

C11K16D, Cast Bronze Ground Clamp for Water Pipe, Rebar, Ground Rod, to Tap Conductor

Marque: Burndy

No de catalogue: C11K16D

Cast Bronze Ground Clamps, Water Pipe-1/2" - 1" (13 -25) (Run), Rebar-#4 -#6 (Run), Ground Rod -3/8"-1" (Run), Ground-#10-#2 Str. (Tap).

  • Lay-In Feature
  • Connects Grounding Conductor to Water Pipe, Copper Tube, Ground Rod or Rebar
  • Open face design allows for a fast lay-in on the tap conductor without need for cutting
  • Reverse bottom clamp for smaller size, rebar or rod

General

Application

For Connecting Grounding Conductor To Water Pipe, Copper Tube, Ground Rod Or Rebar, Direct Burial Applications

Catalog Number

C11K16D

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>LC Water Pipe Ground Clamps

Product Type

Mechanical

Sub Brand

CLAMP

Type

Ground Clamp

UPC

781810358641

UPC 14 Digit GTIN

00781810358641

Dimensions

Dimension - Height inch

1.64 in

Dimension - Height mm

41.7 mm

Dimension - L Length Overall mm

58 mm

Dimension - Length Overall inch

2.28 in

Dimension - Width inch

0.66 in

Dimension - Width mm

17 mm

Dimensions

1.39 in x 2.28 in x 0.66 in

Height

0.66 in

Length

1.39 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

2.28 in

Conductor Related

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

10 AWG - 2 AWG

Conductor - Pipe EMT Size

1/2 in;3/4 in;1 in

Conductor - Pipe EMT Size Range

1/2 in-1 in

Conductor - Rebar Size

4 ;5 ;6

Conductor - Rebar Size Range

4 -6

Conductor - Rod Size

3/8 in;1/2 in;5/8 in;3/4 in;7/8 in;1 in

Conductor - Rod Size Range

3/8 in-1 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Pallet Quantity

8000